Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tsubakimoto Chain Co.
    Standard Roller Chains BS DIN
    Tsubakimoto Chain Co.
    RS80 size
    Tsubakimoto Chain Co.
    RS50 size
    Tsubakimoto Chain Co.
    Standard Roller Chains
    Misumi
    C-SPB08B - Economy Sprocket08B
    Tsubakimoto Chain Co.
    RS25 size
    Haberkorn
    Plate wheels ASA 40 simplex 12,7 x 7,95mm (08 A-1)
    Tsubakimoto Chain Co.
    RS160 size
    Tsubakimoto Chain Co.
    RS40 size
    KANA (Katayama Chain)
    K40B - with Keyway & Tapped holes
    MÄDLER
    MAE-KR-KRG-08B-1 - Sprockets KRG with One-Sided Hub, ISO 08 B-1, Pitch 1/2 x 5/16“, Teeth induction hardened
    Sati
    08B-1 (12,7 x 7,75 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
    Tsubakimoto Chain Co.
    RF2080
    Sati
    08B-1 (12,7 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Previews
3D
Dimension
2D
Download CAD models